??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22593.0205 Support Leg
HELP_VARIABLE
Company
Halder
Description
EH 22593. - Support Legs with screw M8-M12
Bill of material
22593.0205 Support Leg
BESTNR
Ref. No.
22593.0205
MAT
Material
Stahl
ROT
°
D1
80 mm
D2
Thread
M12
L1
60 mm
H1
3.0 mm
L2
12 mm
SW1
17 mm
SW3
18 mm
G
Weight
187 g
Embedded user actions